(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Kanon] Preset Torque Wrench

[Kanon] Preset Torque Wrench
  • Volume Discount

[Features]
· The required torque can be easily set at hand.
· By exchanging the socket, several types of bolts and nuts can be tightened.
[Applications]
· For work requiring various tightening torques to be supported.

Part Number

Configured Part Number is shown.

N1000QLK

Part Number
N1000QLK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Preset Mold Torque adjustment range(N·m) 20~100 Insertion Angle(mm) 12.7
Minimum graduation(N·m) 1 Head Replaceable NA Overall Length(mm) 352
Torque Precision(±%) 3 Effective Length(mm) 280 Main body: option Main Body
Head Part (H)(mm) 31 Head Part (G)(mm) 14 Head Part (S)(mm) 39.4
Head Part (R)(mm) 19.7 Main Body (A)(mm) 27.5 Main Body (B)(mm) 12.4
Main Body (øC)(mm) 21.7 Mass(g) 790

Additional Products in this Category

Tech Support