(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Type Ratchet Handle

High Strength Type Ratchet Handle
  • Volume Discount

[Features]
· This strong ratchet handle is forged as a single piece, boasting outstanding durability. A 19.0 mm size insertion angle has been added.
· Adopting the manufacturer's ratchet wrench (with spike) has realized the most compact head in the industry. The large opening in the jaw-switching part ensures simple maintenance, even if foreign matter gets in
· Since the little finger snags when a load is applied, it can be gripped firmly and provides excellent grippability
· Uses forged two-step jaw. The jaw bite has 2 ridges to securely catchloads, with outstanding load bearing and a smooth feed

Part Number

Configured Part Number is shown.

RH-6R

Part Number
RH-6R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Total Length (L Size)(mm) 530 Weight(g) 1850 Size(mm) D:59、T:26、t1:11.5、t2:16、d1:-、d2:8
JAN Code 4975180550910 Guarantee Torque(N▪m) 1412

Please check the type/dimensions/specifications of the part RH-6R in the High Strength Type Ratchet Handle series.

Additional Products in this Category

Tech Support