(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Ball Joint BJ40

Ball Joint BJ40
  • Volume Discount

An attachment for a 12.7 insertion socket wrench, with a ball shape that allows for extremely smooth rotation.
[Features]
· Rotation is very smooth as the ball-shaped joint bends at one point.
· Connect between the handle and socket to work at an angle.
· Since the angle is inclined by about 30°, it is possible to work in a place with height restrictions and obstacles.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
· Used for complicated locations where the task cannot be done in a straight line.

PDF

Part Number

Configured Part Number is shown.

BJ40

 
Part Number
BJ40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 60 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 25

Please check the type/dimensions/specifications of the part BJ40 in the Ball Joint BJ40 series.

Additional Products in this Category

Tech Support