(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Band Heater
•Size (mm): Length: 1,800-1,950 mm, Height: 440 mm
•JAN Code: 4523606671260
•Temperature Setting Range (°c): 0~90℃
•Trusco Code: 509-6723
Part Number
Configured Part Number is shown.
HTJ-D-200D
Product Model | Band Heaters | Size(mm) | Length: 1,800-1,950 mm, Height: 440 mm |
---|---|---|---|
Setting Temperature Range(°C) | 0~90℃ | Rated power(W) | 450W |
JAN Code | 4523606671260 | Trusco Code | 509-6723 |
Mass(g) | 2000 | - | - |
Product Model | Band Heaters | Size(mm) | Length: 1,800-1,950 mm, Height: 440 mm | Setting Temperature Range(°C) | 0~90℃ |
---|---|---|---|---|---|
Rated power(W) | 450W | JAN Code | 4523606671260 | Trusco Code | 509-6723 |
Mass(g) | 2000 |
Please check the type/dimensions/specifications of the part HTJ-D-200D in the Heat Jacket for 200 L Drum Can HTJ-D-200D series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy