(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Headed Grinder (with Dust Collector)

Double-Headed Grinder (with Dust Collector)
  • Volume Discount

•Product Model: Double-Headed Grinder with Dust Collector
•Application: Product processing and polishing of metal/resin materials.
•Accessory: 2 grindstones (left and right)

Part Number

Configured Part Number is shown.

FG-205T

Part Number
FG-205T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Double-headed grinder with dust collector Grindstone dimensions (outer diameter)(mm) 205 Grindstone dimensions (hole diameter)(mm) 15.88
Grindstone dimensions (thickness)(mm) 19 Revolution Frequency (50/60Hz)(rpm) 3000/3600 Output(W) 400
Power Supply(V) Three-Phase 200 Power output of the dust collector(W) 400 Trusco Code 108-6332
Application Product processing and polishing of metal/resin materials. Accessory 2 grindstones (left and right) Mass(g) 90000

Please check the type/dimensions/specifications of the part FG-205T in the Double-Headed Grinder (with Dust Collector) series.

Additional Products in this Category

Tech Support