(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylinder Type Wire Brush with Shaft (6mm Shaft) EA819BM-125

Cylinder Type Wire Brush with Shaft (6mm Shaft) EA819BM-125
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Wire diameter-0.3mm
・Max. RPM-20,000rpm
・Material-Iron(Brass plating)
・Dia.-32mm
・Hair length-35mm

Part Number

Configured Part Number is shown.

EA819BM-125

Part Number
EA819BM-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Additional Products in this Category

Tech Support