(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermometer-Hygrometer - Environmental Management, Round

Thermometer-Hygrometer - Environmental Management, Round
  • Volume Discount

[Features]
· Ideal for energy-saving management as it displays HVAC setting temperature and optimal humidity.
[Applications]
· For temperature/humidity management of homes, classrooms and offices.

PDF

Part Number

Configured Part Number is shown.

70501

 
Part Number
70501
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -24~44 Measured humidity range(%RH) 5~95
Type F-2L 15 cm Aqua blue Accuracy (Temperature)(°C) -20 to 40: ±2, Other: ±4 Accuracy (Humidity) 35-75% ±5%, Otherwise ±10%
1 Scale: Temperature(°C) 2 1 Scale: Humidity(%) 5 Main Body Size(mm) φ156×30
Mass(g) 155 Material Main Body: Polystyrene Resin, ABS Resin, Scale Plate Cover: Polystyrene Resin, Scale Plate: Iron, Needle: Aluminum Features Hook Socket Head Cap

Please check the type/dimensions/specifications of the part 70501 in the Thermometer-Hygrometer - Environmental Management, Round series.

Additional Products in this Category

Tech Support