(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680

Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680

Click this image to zoom it.

Move the mouse over the image to zoom

  • Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680
  • Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680
  • Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680
  • Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680
  • Volume Discount

[Features]
・ It is ideal for TT management, one of the food hygiene management methods
It displays temperature, humidity and time at the same time
・ Switching display between internal temperature and external temperature
・ Automatic memory for highest/lowest temperature and humidity
・ External temperature sensor cable length of 3 m
・ It displays comfort level based on discomfort index
· Can be hung on walls or placed on desks
[Applications]
・ For food hygiene management, greenhouse temperature control, indoor and outdoor temperature control

Part Number

Configured Part Number is shown.

AD-5680

Part Number
AD-5680
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (External Sensor Type) Temperature Measuring Range(°C) -10-50 (Internal) / -50-70 (External) Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 20~100
Power Supply AAA Batteries x 2 Battery life Approx. 1 year (alkaline batteries used) Width(mm) 100
Depth(mm) 25 Height(mm) 120 External Sensor Cord Length(m) 3 (The external sensor cable cannot be removed)
Accessory Monitor Battery, Instruction Manual Features Switchable display for monitoring an external sensor in another location. Can be used both wall-mounted and desktop. Mass(g) 180

Please check the type/dimensions/specifications of the part AD-5680 in the Indoor Thermometer-Hygrometer - Wall/Desktop Type, External Sensors, AD-5680 series.

Additional Products in this Category

Tech Support