(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Ultra-fine K thermocouple (sheath type/with connector) DS-1200-N series

Ultra-fine K thermocouple (sheath type/with connector) DS-1200-N series
  • Volume Discount

Ultra-thin K thermocouple with a sheath connector that has a thin sheath and can be used in small gaps.

PDF

Part Number

Configured Part Number is shown.

2-4965-01

 
Part Number
2-4965-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number 2-4965-01 Type With lead wire Part number DS-1200-N 50
Lead length 2m Details Sheath type/with connector Product detail type With lead wire
Temperature range -50 to +650°C Sheath section size ø 0.5×50mm Material Sheath part/stainless steel (SUS316), lead wire/nickel plated/fluororesin (R) coating

Please check the type/dimensions/specifications of the part 2-4965-01 in the Ultra-fine K thermocouple (sheath type/with connector) DS-1200-N series series.

Additional Products in this Category

Tech Support