(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermometer-Hygrometer - Light Gray, Q Series

Thermometer-Hygrometer - Light Gray, Q Series
  • Volume Discount

[Features]
· Measures temperature and humidity simultaneously and is useful for health management and energy saving.
· Various sizes are available, from a large model with easily visible display to a compact one that saves installation space.
[Applications]
· For temperature/humidity management of homes, classrooms and offices.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
70497
70499
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Main Body Size
(mm)
Mass
(g)
Features
1 Piece(s)Available

11 Days or more

Roundφ120×3395-
1 Piece(s)Available

9 Days or more

6.5 cm type-50For temperature/humidity management of homes, classrooms and offices.

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -30~50 Drip-proof and Waterproof function NA
Measured humidity range(%RH) 10–90 Accuracy (Temperature)(°C) -20 to 40: ±2 / Other: ±4 Accuracy (Humidity) 35-75% ±5% / Otherwise ±10%
Color Light Gray 1 Scale: Temperature(°C) 2 1 Scale: Humidity(%) 5
Material Main Body, Scale Plate Cover: Polystyrene Resin, Scale Plate: Iron, Needle: Aluminum

Additional Products in this Category

Tech Support