(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tweezers - Bent Style, Stainless Steel, ESD Tip, P-642-S

Tweezers - Bent Style, Stainless Steel, ESD Tip, P-642-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Engineered plastic with countermeasures taken to prevent static electricity buildup is used for the tip.
· Base unit is made of stainless steel with superior durability.

Part Number

Configured Part Number is shown.

P-642-S

Part Number
P-642-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tip Model Curved tip Body Material Stainless Steel Ends - Tips Material Polyetheretherketone (PEEK)
Overall Length(mm) 125 Single / Multiple Single Item Part Type Main Body
Width(mm) 1 Weight(g) 17 Tip Color Black
Heat Resistant Temperature(°C) 315 (Tip) RoHs

Please check the type/dimensions/specifications of the part P-642-S in the Tweezers - Bent Style, Stainless Steel, ESD Tip, P-642-S series.

Additional Products in this Category

Tech Support