(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ESD Grip Tweezers P-881-ESD/891-ESD

ESD Grip Tweezers P-881-ESD/891-ESD

Click this image to zoom it.

Move the mouse over the image to zoom

  • P-881-ESD
  • P-891-ESD
  • Volume Discount

A set of P-881 and P-891 with P-845 tweezers grip.
[Features]
· Made of elastomer for a soft touch while being non-slip, improving the usage sensation.
· The tip can be protected with a cap, making it convenient for storage and carrying.

PDF

Part Number

Configured Part Number is shown.

P-881-ESD

 
Part Number
P-881-ESD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Tapered straight tip Body Material Stainless Steel Overall Length(mm) 127
Non-magnetic Y / N Available Single / Multiple Set Part Type Main Body
Width(mm) 15

Please check the type/dimensions/specifications of the part P-881-ESD in the ESD Grip Tweezers P-881-ESD/891-ESD series.

Additional Products in this Category

Tech Support