(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tweezers with New Ceramic Tip (Crane Neck Type)

Tweezers with New Ceramic Tip (Crane Neck Type)
  • Volume Discount

•Tip Model: Curved Ends
•Single/Multiple: Single Item
•Overall Length (mm): 145
•Width (mm): 12
•Replacement Tip: Not Included

Part Number

Configured Part Number is shown.

TC-B01

Part Number
TC-B01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Curved tip Body Material Aluminum Alloy Ends - Tips Material Ceramic
Overall Length(mm) 145 Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Replacement Tips NA Width(mm) 12
Weight(g) 10 JAN Code 4962537511106

Please check the type/dimensions/specifications of the part TC-B01 in the Tweezers with New Ceramic Tip (Crane Neck Type) series.

Additional Products in this Category

Tech Support