(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Double tip molded tweezers made of polypropylene and elastomer.
[Features]
· Economical replacement tip. Supports all P-610 series of Hozan tweezers with replaceable tips.
· By changing the tip shape or material, it can be versatilely used for a variety of work situations.
· Unlike metal or hard resin tips, the rubbery elastomeric material can grasp by the surface.
· Can easily grasp unevenly shaped items such as camera screws or optical screws, or jewelry stones which can be unstable when pinched.
· Hard to damage plastic parts and painted surfaces.
· Elastic and non-slip elastomer, together with elastic polypropylene, makes it easy to grasp the object softly.
[Applications]
· Suggested for plastic models and handicrafts. Also ideal for handling glass and plastic optical lenses.
Part Number
Configured Part Number is shown.
P-610G-1
Tip Model | Standard straight | Ends - Tips Material | Elastomer / Polypropylene |
---|---|---|---|
Overall Length(mm) | 49 | Non-magnetic Y / N | Available |
Single / Multiple | Single Item | Part Type | Part |
Width(mm) | 10 | Part Models | Chip |
Tip width(mm) | 2 | Tip Color | White+Gray |
Heat Resistant Temperature(°C) | 100 | RoHs | Corresponds To |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Tip Model | Standard straight | Ends - Tips Material | Elastomer / Polypropylene | Overall Length(mm) | 49 |
---|---|---|---|---|---|
Non-magnetic Y / N | Available | Single / Multiple | Single Item | Part Type | Part |
Width(mm) | 10 | Part Models | Chip | Tip width(mm) | 2 |
Tip Color | White+Gray | Heat Resistant Temperature(°C) | 100 | RoHs | Corresponds To |
Please check the type/dimensions/specifications of the part P-610G-1 in the Soft Tip Tweezers P-610-G series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy