(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

TCSK Powered Torque Wrench (Cable), N-SPK-SWPM Type

TCSK Powered Torque Wrench (Cable), N-SPK-SWPM Type
  • Volume Discount

Prevents forgetting to tighten spanner type torque wrenches (wired type) specifications.
[Features]
·In combination with the controller (sold separately), it manages screws that are not tightened.
·Prevents tightening errors.
·When the specified torque value is reached, you will hear a clicking sound and feel the tightening.
[Applications]
·The number of tightenings can be checked by using it in combination with a controller.
·Ideal for assembling products that cannot be left untightened.

Part Number

Configured Part Number is shown.

Part Number
N19SPK10-SWPM
N19SPK11-SWPM
N19SPK12-SWPM
N19SPK13-SWPM
N19SPK14-SWPM
N19SPK17-SWPM
N19SPK19-SWPM
N38SPK10-SWPM
N38SPK11-SWPM
N38SPK12-SWPM
N38SPK13-SWPM
N38SPK14-SWPM
N38SPK17-SWPM
N38SPK19-SWPM
N38SPK21-SWPM
N38SPK22-SWPM
N38SPK23-SWPM
N38SPK24-SWPM
N38SPK26-SWPM
N38SPK27-SWPM
N38SPK29-SWPM
N38SPK30-SWPM
N38SPK32-SWPM
N67SPK14-SWPM
N67SPK17-SWPM
N67SPK19-SWPM
N67SPK21-SWPM
N67SPK22-SWPM
N67SPK24-SWPM
N67SPK26-SWPM
N67SPK27-SWPM
N67SPK30-SWPM
N67SPK32-SWPM
N67SPK36-SWPM
N67SPK41-SWPM
N120SPK17-SWPM
N120SPK19-SWPM
N120SPK22-SWPM
N120SPK24-SWPM
N120SPK26-SWPM
N120SPK27-SWPM
N120SPK29-SWPM
N120SPK30-SWPM
N120SPK32-SWPM
N120SPK36-SWPM
N120SPK41-SWPM
N160SPK19-SWPM
N160SPK22-SWPM
N160SPK24-SWPM
N160SPK26-SWPM
N160SPK27-SWPM
N160SPK30-SWPM
N160SPK32-SWPM
N160SPK36-SWPM
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Two-plane dimensions
(mm)
1 Piece(s)Available

41 Days or more

3.5~1910
1 Piece(s)Available

41 Days or more

3.5~1911
1 Piece(s)Available

41 Days or more

3.5~1912
1 Piece(s)Available

41 Days or more

3.5~1913
1 Piece(s)Available

41 Days or more

3.5~1914
1 Piece(s)Available

41 Days or more

3.5~1917
1 Piece(s)Available

41 Days or more

3.5~1919
1 Piece(s)Available

41 Days or more

8~3810
1 Piece(s)Available

41 Days or more

8~3811
1 Piece(s)Available

41 Days or more

8~3812
1 Piece(s)Available

41 Days or more

8~3813
1 Piece(s)Available

41 Days or more

8~3814
1 Piece(s)Available

41 Days or more

8~3817
1 Piece(s)Available

41 Days or more

8~3819
1 Piece(s)Available

41 Days or more

8~3821
1 Piece(s)Available

41 Days or more

8~3822
1 Piece(s)Available

41 Days or more

8~3823
1 Piece(s)Available

41 Days or more

8~3824
1 Piece(s)Available

41 Days or more

8~3826
1 Piece(s)Available

41 Days or more

8~3827
1 Piece(s)Available

41 Days or more

8~3829
1 Piece(s)Available

41 Days or more

8~3830
1 Piece(s)Available

41 Days or more

8~3832
1 Piece(s)Available

41 Days or more

13~6714
1 Piece(s)Available

41 Days or more

13~6717
1 Piece(s)Available

41 Days or more

13~6719
1 Piece(s)Available

41 Days or more

13~6721
1 Piece(s)Available

41 Days or more

13~6722
1 Piece(s)Available

41 Days or more

13~6724
1 Piece(s)Available

41 Days or more

13~6726
1 Piece(s)Available

41 Days or more

13~6727
1 Piece(s)Available

41 Days or more

13~6730
1 Piece(s)Available

41 Days or more

13~6732
1 Piece(s)Available

41 Days or more

13~6736
1 Piece(s)Available

41 Days or more

13~6741
1 Piece(s)Available

41 Days or more

24~12017
1 Piece(s)Available

41 Days or more

24~12019
1 Piece(s)Available

41 Days or more

24~12022
1 Piece(s)Available

41 Days or more

24~12024
1 Piece(s)Available

41 Days or more

24~12026
1 Piece(s)Available

41 Days or more

24~12027
1 Piece(s)Available

41 Days or more

24~12029
1 Piece(s)Available

41 Days or more

24~12030
1 Piece(s)Available

41 Days or more

24~12032
1 Piece(s)Available

41 Days or more

24~12036
1 Piece(s)Available

41 Days or more

24~12041
1 Piece(s)Available

41 Days or more

30~16019
1 Piece(s)Available

41 Days or more

30~16022
1 Piece(s)Available

41 Days or more

30~16024
1 Piece(s)Available

41 Days or more

30~16026
1 Piece(s)Available

41 Days or more

30~16027
1 Piece(s)Available

41 Days or more

30~16030
1 Piece(s)Available

41 Days or more

30~16032
1 Piece(s)Available

41 Days or more

30~16036

Loading...

  1. 1

Additional Products in this Category

Tech Support