(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Preset type ideal for fastening nuts and round rods with a key groove.
· Preset type torque wrench N-QLK with open wrench and hook wrench attached.
· Ideal for fastening nuts and round rods with a key groove.
· Also useful for setting the tooling to be used for machine tools and attaching blades.
· Used for piping work and maintenance in thermal and nuclear power stations throughout Japan.
· The accuracy is guaranteed up to ±3%.
Product Type | Preset Mold | Torque adjustment range(N·m) | 10~45 | Overall Length(mm) | 292 |
---|---|---|---|---|---|
Torque Precision(±%) | 3 | Wrench diameter(mm) | 65~70 | Main body: option | Main Body |
Please check the type/dimensions/specifications of the part 65-N450QLK in the Torque Wrenches - Preset Type, Open End Head with Hook Spanner, N-QLK series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy