(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - S-Head Solid Modular, Carbide, SMSAR

End Mill Head - S-Head Solid Modular, Carbide, SMSAR
  • Volume Discount

[Features]
· With Coolant Hole
For complete product overview and details on End Mill Head - S-Head Solid Modular, Carbide, SMSAR see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SMSA6160R20M8
SMSA6160R30M8
SMSA6200R30M10
SMSA6250R30M12
SMSA6300R30M16
SMSA6320R30M16
SMSA8160R05M8
SMSA8160R10M8
SMSA8200R05M10
SMSA8200R10M10
SMSA8200R20M10
SMSA8250R10M12
SMSA8250R20M12
SMSA8300R10M16
SMSA8300R20M16
SMSA8320R10M16
SMSA8320R20M16
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. (mm)
(φ)
Total number of flutes
(Pieces)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimensions r
(mm)
Dimensions MD
(mm)
Application/Tip Clamp Screw and Cartridge Radial Adjustment Screw Wrench
1 Piece(s)Available

10 Days or more

166163015142M8Applicable wrench: DS-14/suitable torque: 10–11 N·m
1 Piece(s)Available

10 Days or more

166163015143M8Applicable wrench: DS-14/suitable torque: 10–11 N·m
1 Piece(s)Available

10 Days or more

206203519173M10Applicable wrench: DS-17/suitable torque: 10–16 N·m
1 Piece(s)Available

10 Days or more

256254324223M12Applicable wrench: DS-22/suitable torque: 15–20 N·m
1 Piece(s)Available

10 Days or more

306305629273M16Applicable wrench: DS-27/suitable torque: 20–25 N·m
1 Piece(s)Available

10 Days or more

326325630273M16Applicable wrench: DS-27/suitable torque: 20–25 N·m
1 Piece(s)Available

10 Days or more

168163015140.5M8Applicable wrench: DS-14/suitable torque: 10–11 N·m
1 Piece(s)Available

10 Days or more

168163015141M8Applicable wrench: DS-14/suitable torque: 10–11 N·m
1 Piece(s)Available

10 Days or more

208203519170.5M10Applicable wrench: DS-17/suitable torque: 10–16 N·m
1 Piece(s)Available

10 Days or more

208203519171M10Applicable wrench: DS-17/suitable torque: 10–16 N·m
1 Piece(s)Available

10 Days or more

208203519172M10Applicable wrench: DS-17/suitable torque: 10–16 N·m
1 Piece(s)Available

10 Days or more

258254324221M12Applicable wrench: DS-22/suitable torque: 15–20 N·m
1 Piece(s)Available

10 Days or more

258254324222M12Applicable wrench: DS-22/suitable torque: 15–20 N·m
1 Piece(s)Available

10 Days or more

308305629271M16Applicable wrench: DS-27/suitable torque: 20–25 N·m
1 Piece(s)Available

10 Days or more

308305629272M16Applicable wrench: DS-27/suitable torque: 20–25 N·m
1 Piece(s)Available

10 Days or more

328325630271M16Applicable wrench: DS-27/suitable torque: 20–25 N·m
1 Piece(s)Available

10 Days or more

328325630272M16Applicable wrench: DS-27/suitable torque: 20–25 N·m

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Other Finish category Finishing Mounting Method Centering Plug
Type Solid/Multi-Blade Material type JC8015 With/Without Coolant Holes Available
Application Flat surface planing/shoulder grinding (corner radius)/curved surface machining

Additional Products in this Category

Tech Support