(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Interchangeable, Multi-Blade Ball Type, PXBM

End Mill Head - Interchangeable, Multi-Blade Ball Type, PXBM
  • Volume Discount

[Specifications]
· Replacement Head
[Applications] Grooves, others

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PXBM120C12-04R060-XP3320
PXBM160C16-06R080-XP3320
PXBM200C20-06R100-XP3320
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Overall Length (L)
(mm)
Total No. of Blades
(Pieces)
Tool No. Corner Radius r
(mm)
Blade length ℓ
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

9 Days or more

1214.44783030168.411.7
1 Piece(s)Available

9 Days or more

1618.767830302811.215.7
1 Piece(s)Available

9 Days or more

2021.567830303101419.6

Loading...

  1. 1

Basic Information

Machining Application Groove / Other Mounting Method Centering Plug Material type XP3320
Torsional Angle(°) 45

Additional Products in this Category

Tech Support