(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Back-and-Forth Cutter Modular, MPF

End Mill Head - Back-and-Forth Cutter Modular, MPF
  • Volume Discount

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
MPF-2030-M16
MPF-2033-M16
MPF-3040-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. (mm)
(φ)
Total number of flutes
(Pieces)
Shank diameter (d)
(mm)
Dimension W
(mm)
With/Without Coolant Holes
1 Piece(s)Available

10 Days or more

3022822-
1 Piece(s)Available

10 Days or more

3323222-
1 Piece(s)Available

10 Days or more

4033226Available

Loading...

  1. 1

Basic Information

Machining Application Other Finish category Finishing Mounting Method Centering Plug
Underneck length (ℓ1)(mm) 50 Dimensions MD(mm) M16 Supported tips DPGT0903-W3
Application/Tip Clamp Screw DSW-307H Application/Cartridge SDGPR09CA-PFC Application/Cartridge Radial Adjustment Screw RSW-05008
Application/Cartridge Set Bolt HCS5-10 Application/L Wrench for Cartridge Set Bolt LW-040 Application/Tip Clamp Screw and Cartridge Radial Adjustment Screw Wrench A-10SD
Application Reciprocating machining/reciprocating machining

Additional Products in this Category

Tech Support