(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number
Configured Part Number is shown.
31616SM64516004K1030
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
This product is discontinued as of 11-2022.
推奨代替品はございません。
Machining Application | Groove / Other | Outer Diameter (D)(φ) | 16 | Finish category | Rough and medium rough processing |
---|---|---|---|---|---|
Mounting Method | Centering Plug | Total number of flutes(Pieces) | 6 | Effective cutting edge length (Ad)(mm) | 8.5 |
Underneck length (ℓ1)(mm) | 18.7 | Coupling Size | E16 | Corner Radius (rε)(mm) | 0.4 |
Tool Diameter(mm) | 8.5 | Torsional Angle(°) | 45 | Tool Diameter Tolerance | h12 |
Blade tip shape | Straight | Connection Diameter(mm) | 15.5 | Mass(kg) | 0.07 |
Material type | GC1030 | Other Processing Applications | Center Cut/Pocketing/Ramping | work material | Steel / Stainless Steel / Cast Iron / Heat-resistant Alloys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy