(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond-Coated Diamond-Cut Router (2 Bottom Blades) DIA-DCE

Diamond-Coated Diamond-Cut Router (2 Bottom Blades) DIA-DCE
  • Volume Discount

It is a product sold by designated agencies.

[Features]
· It is a metric size series for a diamond-cut router that can be used widely with electrolyte membranes, metal matrices, and ceramic bases.
· Base blade is of end mill blade specification.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-DCE-6-2
DIA-DCE-8-2
DIA-DCE-10-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

619660
1 Piece(s)Available

8 Days or more

826870
1 Piece(s)Available

8 Days or more

10321080

Loading...

  1. 1

Basic Information

Model Roughing Coating Dia Coat Application For composite material (CFRP)

Additional Products in this Category

Tech Support