(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Excel Spiral Tap, Carbide, ESP (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
ESP4M0.7
ESP5M0.8
ESP6M1
ESP8M1.25
ESP10M1.5
ESP12M1.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)
Shank square part K Shank square part Lk
1 Piece(s)

8 Days or more

M40.7525GT57203.1147
1 Piece(s)

8 Days or more

M50.8605.5GT58223.914.57
1 Piece(s)

8 Days or more

M61626GT510254.714.57
1 Piece(s)

8 Days or more

M81.25706.2GT613--258
1 Piece(s)

8 Days or more

M101.5757GT615--25.58
1 Piece(s)

8 Days or more

M121.75828.5GT718--26.59

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Carbide
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment TiCN Number of Grooves Flutes 3

Additional Products in this Category

Tech Support