(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Ultra Fast Tapping, Horizontal Use, HFISP Series

Spiral Flute Taps - Ultra Fast Tapping, Horizontal Use, HFISP Series
  • Volume Discount

Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Also suitable for horizontal machining of blind holes in materials such as carbon steel and alloy steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HFISPS010N
HFISPS010O
HFISPS012N
HFISPS012O
HFISPS012P
HFISPS014O
HFISPS016O
HFISPS018O
HFISPS6.0M
HFISPS8.0N
HFISPT020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M101.2575P424-103m
1 Piece(s)Available

8 Days or more

M101.575P424-103m
1 Piece(s)Available

8 Days or more

M121.2582P429-123m
1 Piece(s)Available

8 Days or more

M121.582P429-123m
1 Piece(s)Available

8 Days or more

M121.7582P429-123m
1 Piece(s)Available

8 Days or more

M141.588P430-123m
1 Piece(s)Available

8 Days or more

M161.595P432-163m
1 Piece(s)Available

8 Days or more

M181.5100P437-164m
1 Piece(s)Available

8 Days or more

M6162P4192763k
1 Piece(s)Available

8 Days or more

M81.2570P422-83m
1 Piece(s)Available

8 Days or more

M201.5105P537-164m

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Cobalt HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Torsional Angle

Additional Products in this Category

Tech Support