(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL Ball GSXB

GSX MILL Ball GSXB
  • Volume Discount

[Features]
· Supports a wide range of materials from raw materials to hardened materials.
· GSX II coating improves heat and abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
GSXB20020
GSXB20030
GSXB20050
GSXB20075
GSXB20100
GSXB20125
GSXB20150
GSXB20200
GSXB20250
GSXB20300
GSXB20350
GSXB20400
GSXB20500
GSXB20600
GSXB20700
GSXB20800
GSXB20900
GSXB21000
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
Neck half-angle α
(Degree)
1 Piece(s)Available

8 Days or more

0.20.65040.410
1 Piece(s)Available

8 Days or more

0.30.95040.610
1 Piece(s)Available

8 Days or more

0.51.5504110
1 Piece(s)Available

8 Days or more

0.752.55041.510
1 Piece(s)Available

8 Days or more

13606215
1 Piece(s)Available

8 Days or more

1.2546062.515
1 Piece(s)Available

8 Days or more

1.54.5606315
1 Piece(s)Available

8 Days or more

26706415
1 Piece(s)Available

8 Days or more

2.57.5806515
1 Piece(s)Available

8 Days or more

398066-
1 Piece(s)Available

8 Days or more

3.5119087-
1 Piece(s)Available

8 Days or more

4129088-
1 Piece(s)Available

8 Days or more

5151001010-
1 Piece(s)Available

8 Days or more

6181101212-
1 Piece(s)Available

8 Days or more

7211101614-
1 Piece(s)Available

8 Days or more

8241401616-
1 Piece(s)Available

8 Days or more

9271402018-
1 Piece(s)Available

8 Days or more

10301602020-

Loading...

  1. 1

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating For General Steels (AlCrN, etc.) Torsional Angle(°) 30 Shank diameter tolerance(mm) h5
Outer Diameter Tolerance(mm) 0~-0.030 Drill radius R allowance(mm) ±0.01 Coating Details GSXⅡ

Additional Products in this Category

Tech Support