(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

GSX MILL VL Multi-Blade 2.5D for Ti/SUS GSXVL6T-2.5D

GSX MILL VL Multi-Blade 2.5D for Ti/SUS GSXVL6T-2.5D
  • Volume Discount

[Features]
· Unequal division and unequal lead enable high-speed and high-grade processing.
· For SUS/heat-resistant alloy.

Part Number

Configured Part Number is shown.

Part Number
GSXVL6060T-2.5D
GSXVL6080T-2.5D
GSXVL6100T-2.5D
GSXVL6120T-2.5D
GSXVL6160T-2.5D
GSXVL6200T-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter Tolerance
1 Piece(s)Available

8 Days or more

6156500~-0.02
1 Piece(s)Available

8 Days or more

8208600~-0.02
1 Piece(s)Available

8 Days or more

102510700~-0.02
1 Piece(s)Available

8 Days or more

123012750~-0.02
1 Piece(s)Available

8 Days or more

164016900~-0.03
1 Piece(s)Available

8 Days or more

2050201000~-0.03

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Titanium Number of Flutes(sheet) 6 Model High Helical
Coating For General Steels (AlCrN, etc.) Processing Applications Side Flute Shape Sharp Edge
Helix Angle (θ) Variable lead Coating Details GSXⅡ Shank diameter tolerance h6
Torsion Angle details(°) 44~46

Additional Products in this Category

Tech Support