(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, Starting Type, AQDEXST

Carbide Solid Drill Bits - Aqua Drill EX Bit, Starting Type, AQDEXST
  • Volume Discount

[Features]
· Highly accurate positioning is possible with good bite.
· A multi-function type capable of centering, chamfering and V-grooving.

PDF

Part Number

Configured Part Number is shown.

AQDEXST0400-140

Part Number
AQDEXST0400-140
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 4 Groove Length (ℓ)(mm) 12 Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper
Tool Material Type Carbide Overall Length (L)(mm) 52 Link Model straight shank
Coating Presence Available Coating Type For General Steels (AlCrN, etc.) Oil-Hole Presence NA
Chamfer angle θ(°) 140 Torsional Angle(°) 25 Shank diameter tolerance h7
Coating Details AQEX Coating

Please check the type/dimensions/specifications of the part AQDEXST0400-140 in the Carbide Solid Drill Bits - Aqua Drill EX Bit, Starting Type, AQDEXST series.

Additional Products in this Category

Tech Support