(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The solid PCD cutting edge is spiral shaped. Machining is possible for non-ferrous metals through hard-to-cut materials such as ceramics.
Loading...
Work Material | Aluminum / Copper / Graphite / Resin | Tool Material Type | PCD Polycrystalline diamond | Overall Length (L)(mm) | 38 |
---|---|---|---|---|---|
Link Model | End Mill Shank | Coating Presence | NA | Oil-Hole Presence | NA |
Handle Diameter D(mm) | 3 | Blade diameter tolerance | 0~-0.005 | Handle diameter tolerance | 0~-0.006 |
Torsional Angle | Torsional Angle 30° | Tip angle | 120° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy