(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 8D, AQDEXOH8D

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 8D, AQDEXOH8D
  • Volume Discount

Aqua Drill EX series solid carbide drills with internal coolant.
[Features]
· Product lineup is for 3D, 5D and 8D boring depths.
· Aqua Drill EX based new flute shape adopted to achieve excellent chipping breakup.
· Aqua EX coating achieves stable long life.
[Applications]
· Stable processing of mild steel to high hardness materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQDEXOH8D0560
AQDEXOH8D0680
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

5.6661186
1 Piece(s)Available

12 Days or more

6.8771307

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Carbide Link Model End Mill Shank
Coating Presence Available Coating Type Other Oil-Hole Presence Available
tip angle(Degree) 135 Units Ordered(Book) 1 Coating Details AQEX Coating

Additional Products in this Category

Tech Support