(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indoor Thermometer-Hygrometer - Wall/Desktop Type, Digital, Large Display, MT-892

Indoor Thermometer-Hygrometer - Wall/Desktop Type, Digital, Large Display, MT-892

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): 0–50
•Measurement moisture range (%rh): 20~90
•JAN Code: 4986702303396
•Size (mm): 101×108×25

Part Number

Configured Part Number is shown.

MT-892

Part Number
MT-892
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermo-hygrometer Measurement Temperature Range(°C) 0–50 Measurement moisture range(%RH) 20~90
Size(mm) 101×108×25 JAN Code 4986702303396 Power Supply AAA Batteries (1.5 V) X 1
Operating Temperature and Humidity Range Temperature: 0 to 50°C Humidity: 80% RH or less (however there should be no condensation) Mass(g) Approximately 130 Sampling Approx. 10 seconds each time
Resolution Temperature: 0.1°C, Humidity: 1% RH Accessory AAA Battery (1.5 V) x 1 (Test Battery), Instruction Manual Storage Temperature/Humidity Temperature: -10 to 50°C, humidity: 70% RH or less (no condensation)
Accuracy ±1°C (15 to 35°C); Other than those described to the left ±2°C; ±5% RH (15 to 35°C, 40 to 80% RH); Other than those described to the left ±10% RH

Please check the type/dimensions/specifications of the part MT-892 in the Indoor Thermometer-Hygrometer - Wall/Desktop Type, Digital, Large Display, MT-892 series.

Additional Products in this Category

Tech Support