(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Core Thermometer
•Drip-proof/Waterproof Function: Drip-proof
•Operating Temperature Range (°c): -30~250
•Product Size (mm): 30×245×20
•Color: Silver
Product Model | Core temperature thermometer | Drip-proof/waterproof function | Drip-Proof | Operating Temperature Range(°C) | -30~250 |
---|---|---|---|---|---|
Product Size(mm) | 30×245×20 | Color | Silver | JAN Code | 002553 |
Power Supply | Alkali Button Battery LR44 X 1 Pc | Mass(g) | 37 | Features | Can be safely used even when wet. |
Specifications | Drip-Proof IPx2, Set Temperature Alarm, Safety Cap |
Please check the type/dimensions/specifications of the part O-207SV in the Cooking Thermometer - Drip-Proof, Silver series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy