(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra-thin mold surface sensor MF-SP series

Ultra-thin mold surface sensor MF-SP series
  • Volume Discount

[Features]
·Using ultra-fine wire, the temperature-sensing part is molded and integrally formed with the lead wire, making it possible to measure temperatures in low-temperature ranges.
·Completely waterproof and moisture-proof, ultra-thin type for measuring surface temperature.
·The finished thickness of the thermosensing part is extremely thin, approximately 0.1 mm, making it possible to measure temperature quickly, leading to improved workability and productivity.
·By making the terminal core wire ⌀0.32 mm, it is easy to connect to the instrument.
·It has excellent heat resistance, voltage resistance, flexibility, corrosion resistance, and chemical resistance (liquid).

PDF

Part Number

Configured Part Number is shown.

2-9250-01

 
Part Number
2-9250-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number MF-SP-K Thermocouple type K Temperature sensor part size Approx. 5 x 15 mm
Length (m) 1 Temperature range -50°C to +200°C Coating material Fluoropolymer (R)
Wire diameter Sensing part/⌀0.127 mm, Connection part/⌀0.32 mm

Please check the type/dimensions/specifications of the part 2-9250-01 in the Ultra-thin mold surface sensor MF-SP series series.

Additional Products in this Category

Tech Support