(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Bit (solid carbide)

Drill Bit (solid carbide)
  • Volume Discount

[Applications]
·Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc. <Products excluding EA824AX-8>
·Aluminum, steel, stainless steel, cast iron, copper<EA824AX-8 only>
[Work material hardness that can be processed]
·Hardness up to HRc40 "Products except EA824AX-8"
·Hardness up to HRc50 "EA824AX-8 only"

Part Number

Configured Part Number is shown.

Part Number
EA824AX-0.5
EA824AX-0.8
EA824AX-0.9
EA824AX-1.3
EA824AX-1.4
EA824AX-1.8
EA824AX-1.9
EA824AX-2.2
EA824AX-4.2
EA824AX-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length Cutting Edge Diameter Groove length Specification 1 Specifications 2
1 Piece(s)Available

8 Days or more

20mm0.5mm2.8mm·Cutting Edge Diameter: 0.5 mm·Total length: 20 mm·Groove length: 2.8 mm/tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340191150
1 Piece(s)Available

8 Days or more

24mm0.8mm4.8mm·Cutting Edge Diameter: 0.8 mm·Total length: 24 mm·Groove length: 4.8 mm/tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582125
1 Piece(s)Available

8 Days or more

25mm0.9mm5.3mm·Cutting Edge Diameter: 0.9 mm·Total length: 25 mm·Groove length: 5.3 mm·Tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582132
1 Piece(s)Available

8 Days or more

30mm1.3mm7.7mm·Cutting Edge Diameter: 1.3 mm·Total length: 30 mm·Groove length: 7.7 mm·Tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582163
1 Piece(s)Available

8 Days or more

32mm1.4mm8.7mm·Cutting Edge Diameter: 1.4 mm·Total length: 32 mm·Groove length: 8.7 mm·Tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582170
1 Piece(s)Available

8 Days or more

36mm1.8mm10.7mm·Cutting Edge Diameter: 1.8 mm·Total length: 36 mm·Groove length: 10.7 mm·Tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582194
1 Piece(s)Available

8 Days or more

38mm1.9mm10.7mm·Cutting Edge Diameter: 1.9 mm·Total length: 38 mm·Groove length: 10.7 mm·Tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582200
1 Piece(s)Available

8 Days or more

40mm2.2mm12.5mm·Cutting Edge Diameter: 2.2 mm·Total length: 40 mm·Groove length: 12.5 mm/tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582224
1 Piece(s)Available

8 Days or more

55mm4.2mm21.5mm·Cutting Edge Diameter: 4.2 mm·Total length: 55 mm·Groove length: 21.5 mm/tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582361
1 Piece(s)Available

8 Days or more

62mm5.0mm25mm·Cutting Edge Diameter: 5.0 mm·Total length: 62 mm·Groove length: 25 mm/tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340191280
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length Cutting Edge Diameter Groove length Specification 1 Specifications 2

Loading...

  1. 1

Basic Information

Helix angle 35° Tip angle 118° Quantity Includes 1 pc
Pitch 2 pcs. Application Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc.

Additional Products in this Category

Tech Support