(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, GT100 336, Long

HSS Solid Drill Bits - Straight Shank, GT100 336, Long
  • Volume Discount

The go-to part for drilling deep holes. A high-efficiency long drill ideal for machining hard steel and alloy steel.

Part Number

Configured Part Number is shown.

Part Number
0336-001.000
0336-001.020
0336-001.040
0336-001.070
0336-001.090
0336-001.100
0336-001.180
0336-001.190
0336-001.200
0336-001.250
0336-001.300
0336-001.320
0336-001.400
0336-001.500
0336-001.510
0336-001.550
0336-001.590
0336-001.600
0336-001.610
0336-001.700
0336-001.750
0336-001.780
0336-001.800
0336-001.850
0336-001.900
0336-001.930
0336-001.980
0336-001.990
0336-002.000
0336-002.050
0336-002.060
0336-002.080
0336-002.100
0336-002.180
0336-002.200
0336-002.250
0336-002.260
0336-002.300
0336-002.350
0336-002.370
0336-002.380
0336-002.400
0336-002.440
0336-002.450
0336-002.490
0336-002.500
0336-002.530
0336-002.550
0336-002.580
0336-002.600
0336-002.640
0336-002.700
0336-002.710
0336-002.750
0336-002.780
0336-002.790
0336-002.800
0336-002.820
0336-002.850
0336-002.870
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

7 Days or more

13356
1 Piece(s)Available

9 Days or more

1.023356
1 Piece(s)Available

9 Days or more

1.043356
1 Piece(s)Available

26 Days or more

1.073760
1 Piece(s)Available

26 Days or more

1.093760
1 Piece(s)Available

7 Days or more

1.13760
1 Piece(s)Available

26 Days or more

1.183760
1 Piece(s)Available

26 Days or more

1.194165
1 Piece(s)Available

7 Days or more

1.24165
1 Piece(s)Available

9 Days or more

1.254165
1 Piece(s)Available

7 Days or more

1.34165
1 Piece(s)Available

9 Days or more

1.324165
1 Piece(s)Available

7 Days or more

1.44570
1 Piece(s)Available

7 Days or more

1.54570
1 Piece(s)Available

9 Days or more

1.515076
1 Piece(s)Available

9 Days or more

1.555076
1 Piece(s)Available

26 Days or more

1.595076
1 Piece(s)Available

7 Days or more

1.65076
1 Piece(s)Available

9 Days or more

1.615076
1 Piece(s)Available

7 Days or more

1.75076
1 Piece(s)Available

9 Days or more

1.755380
1 Piece(s)Available

26 Days or more

1.785380
1 Piece(s)Available

7 Days or more

1.85380
1 Piece(s)Available

9 Days or more

1.855380
1 Piece(s)Available

7 Days or more

1.95380
1 Piece(s)Available

9 Days or more

1.935685
1 Piece(s)Available

9 Days or more

1.985685
1 Piece(s)Available

9 Days or more

1.995685
1 Piece(s)Available

7 Days or more

25685
1 Piece(s)Available

9 Days or more

2.055685
1 Piece(s)Available

9 Days or more

2.065685
1 Piece(s)Available

9 Days or more

2.085685
1 Piece(s)Available

7 Days or more

2.15685
1 Piece(s)Available

9 Days or more

2.185990
1 Piece(s)Available

7 Days or more

2.25990
1 Piece(s)Available

26 Days or more

2.255990
1 Piece(s)Available

9 Days or more

2.265990
1 Piece(s)Available

7 Days or more

2.35990
1 Piece(s)Available

9 Days or more

2.355990
1 Piece(s)Available

26 Days or more

2.376295
1 Piece(s)Available

9 Days or more

2.386295
1 Piece(s)Available

7 Days or more

2.46295
1 Piece(s)Available

9 Days or more

2.446295
1 Piece(s)Available

9 Days or more

2.456295
1 Piece(s)Available

9 Days or more

2.496295
1 Piece(s)Available

7 Days or more

2.56295
1 Piece(s)Available

26 Days or more

2.536295
1 Piece(s)Available

9 Days or more

2.556295
1 Piece(s)Available

9 Days or more

2.586295
1 Piece(s)Available

7 Days or more

2.66295
1 Piece(s)Available

9 Days or more

2.646295
1 Piece(s)Available

7 Days or more

2.766100
1 Piece(s)Available

26 Days or more

2.7166100
1 Piece(s)Available

9 Days or more

2.7566100
1 Piece(s)Available

26 Days or more

2.7866100
1 Piece(s)Available

26 Days or more

2.7966100
1 Piece(s)Available

7 Days or more

2.866100
1 Piece(s)Available

9 Days or more

2.8266100
1 Piece(s)Available

26 Days or more

2.8566100
1 Piece(s)Available

26 Days or more

2.8766100

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN340
Blade diameter tolerance h8 Coating Details DM

Additional Products in this Category

Tech Support