(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Wire Gauge, ABS Resin, EA725WX-6

Radius Gauges - Wire Gauge, ABS Resin, EA725WX-6
  • Volume Discount

[Product Specifications]
・Measurement target-600V IV・VVR・CVV・IHV cable
・Measurement range-0.75 to 100mm2
・Material- ABS resin
・Size-134 x 40mm
・for soft case.

Part Number

Configured Part Number is shown.

EA725WX-6

Part Number
EA725WX-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725WX-6 in the Radius Gauges - Wire Gauge, ABS Resin, EA725WX-6 series.

Additional Products in this Category

Tech Support