(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Esco Radius Gauge EA725SC-5/6

Esco Radius Gauge EA725SC-5/6
  • Volume Discount

It is a gauge that can be used to measure the concave and convex portions of workpieces, metal molds, wooden patterns, etc., as well as the rounded edges.

Part Number

Configured Part Number is shown.

Part Number
EA725SC-5
EA725SC-6
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Frame size
(mm)
Measurement Range Number of uneven plates
1 Piece(s)Available

9 Days or more

4518340346796651 to 3 mm (0.25 mm intervals) 3 to 7 mm (0.5 mm interval)17 pieces each
1 Piece(s)Available

9 Days or more

4518340346802887.5 to 15 mm (0.5 mm interval)16 pieces each

Loading...

  1. 1

Basic Information

Materials Steel

Additional Products in this Category

Tech Support