(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-17

Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-17
  • Volume Discount

[Product Specifications]
・Tip angle-118°
・Length-90mm
・Weight-10g
・Material-Stainless steel
・With ball chain
・For check of drill tip angle after grinding

Part Number

Configured Part Number is shown.

EA725SD-17

Part Number
EA725SD-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-17 in the Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-17 series.

Additional Products in this Category

Tech Support