(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Set with Holder, Stainless Steel, EA725SC-25

Radius Gauges - Set with Holder, Stainless Steel, EA725SC-25
  • Volume Discount

[Product Specifications]
・Material - stainless steel
・With a holder
・5 types of portions can be measured.
・Measurement range…0.5 to 7mm8 to 15mm
・Increment…0.5mm1mm
・Inc number…22

Part Number

Configured Part Number is shown.

EA725SC-25

Part Number
EA725SC-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SC-25 in the Radius Gauges - Set with Holder, Stainless Steel, EA725SC-25 series.

Additional Products in this Category

Tech Support