(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Wire Gauge, ABS Resin, EA725WX-3

Radius Gauges - Wire Gauge, ABS Resin, EA725WX-3
  • Volume Discount

[Product Specifications]
・Dim.-134 x 40mm
・Material-ABS resin
・Measurement range-600V single core CV2mm2 to 325mm2 600VCVT

Part Number

Configured Part Number is shown.

EA725WX-3

Part Number
EA725WX-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725WX-3 in the Radius Gauges - Wire Gauge, ABS Resin, EA725WX-3 series.

Additional Products in this Category

Tech Support