(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Wire Gauge, Steel, EA725SD-40

Radius Gauges - Wire Gauge, Steel, EA725SD-40
  • Volume Discount

[Product Specifications]
・Dim.-Dia. 81mm
・Measurement range-#36 to #0(0.007 to 0.3125)
・U.S. standard wire gauge

Part Number

Configured Part Number is shown.

EA725SD-40

Part Number
EA725SD-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-40 in the Radius Gauges - Wire Gauge, Steel, EA725SD-40 series.

Additional Products in this Category

Tech Support