(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Bevel Measurement Gauge, Stainless Steel, EA725SD-50 (Part Numbers)

Radius Gauges - Bevel Measurement Gauge, Stainless Steel, EA725SD-50
  • Volume Discount

[Product Specifications]
・Measurement range-0 to 15°
・Minimum division-0.5mm
・Length-71.6mm
・Weight-20g
・Material-Stainless steel
・For circumferential bevel measurement of a workpiece in lathing work and hole bevel measurement in work with milling machine and drill press

Part Number

Configured Part Number is shown.

EA725SD-50

Part Number
EA725SD-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-50 in the Radius Gauges - Bevel Measurement Gauge, Stainless Steel, EA725SD-50 series.

Additional Products in this Category

Tech Support