(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Bag EA683ZK-1 (Part Numbers)

Tool Bag EA683ZK-1
  • Volume Discount

[Product Specifications]
・Material …Polyester (900Denier )
・Shoulder Belt Addapted
・The Inner Pocket Is Being Reinforced, Where You Can Store A Large Amount Of Tools.
・Size (mm) …360×300×230(H)

Part Number

Configured Part Number is shown.

EA683ZK-1

Part Number
EA683ZK-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA683ZK-1 in the Tool Bag EA683ZK-1 series.

Additional Products in this Category

Tech Support