(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Ended Ratchet Wrench, Cation Electrodeposition-Coated

Double-Ended Ratchet Wrench, Cation Electrodeposition-Coated
  • Volume Discount

[Features]
· The window of the claw type's switching claw can be opened for easy cleaning in the event of sand ingress.

Part Number

Configured Part Number is shown.

Part Number
RN1013
RN1214
RN1317
RN1719
RN1721
RN1722
RN1922
RN1924
RN2124
RN2427
RN3641
RN4146
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

7 Days or more

22510×13160
1 Piece(s)Available

8 Days or more

22512×14160
1 Piece(s)Available

8 Days or more

26513×17240
1 Piece(s)Available

8 Days or more

31017×19400
1 Piece(s)Available

8 Days or more

31017×21400
1 Piece(s)Available

8 Days or more

31017×22430
1 Piece(s)Available

8 Days or more

31019×22430
1 Piece(s)Available

8 Days or more

35519×24680
1 Piece(s)Available

8 Days or more

35521×24680
1 Piece(s)Available

8 Days or more

35524×27680
1 Piece(s)Available

8 Days or more

49036×412050
1 Piece(s)Available

9 Days or more

50041×462500

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Supplement 1 With Safety Rope Hole

Additional Products in this Category

Tech Support