(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(3/8") CROW FOOT Spanner (Inch) EA617YS-103

(3/8") CROW FOOT Spanner (Inch) EA617YS-103
  • Volume Discount

【Product Specifications】
・Square drive-3/8
・The square drives for -100 and -126 are 1/4 and 1/2 respectively.
・Size…9/16
・Length…37.7mm

Part Number

Configured Part Number is shown.

EA617YS-103

Part Number
EA617YS-103
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617YS-103 in the (3/8") CROW FOOT Spanner (Inch) EA617YS-103 series.

Additional Products in this Category

Tech Support