(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Long Offset Wrench (Straight Type)

Ultra Long Offset Wrench (Straight Type)
  • Volume Discount

[Features]
· As it is straight, it is ideal for work in narrow and deep places.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· Material is chrome vanadium steel.

Part Number

Configured Part Number is shown.

TLSM-0810

Part Number
TLSM-0810
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 235 Two-sided Width Size(mm) 8×10 Single Item / Set Single Item
Trusco Code 415-9292 Mass 64g

Please check the type/dimensions/specifications of the part TLSM-0810 in the Ultra Long Offset Wrench (Straight Type) series.

Additional Products in this Category

Tech Support