(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Offset Type Ratchet Ring Wrench Set EA602KB-80

Offset Type Ratchet Ring Wrench Set EA602KB-80
  • Volume Discount

【Product Specifications】
・12 point
・25° type
・Length-108 to 230mm
・Dim.…7 x 8, 9 x 10, 12 x 13, 14 x 15, 19 x 21mm

Part Number

Configured Part Number is shown.

EA602KB-80

Part Number
EA602KB-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602KB-80 in the Offset Type Ratchet Ring Wrench Set EA602KB-80 series.

Additional Products in this Category

Tech Support