(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open End Spanner Set EA615AM (Part Numbers)

Open End Spanner Set EA615AM
  • Volume Discount

【Product Specifications】
・Dim.-5.5 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24mm
・Material-Chrome-vanadium steel(Chrome plating)
・With Wrench holder
・Shape that can apply the force easily from contact by surface

Part Number

Configured Part Number is shown.

EA615AM

Part Number
EA615AM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AM in the Open End Spanner Set EA615AM series.

Additional Products in this Category

Tech Support