(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A set of thin-bodied, straight ratchet offset wrenches, which show their power when working in deep recessed narrow places.
[Features]
· A thin ratchet head with a straight body. The offset part uses a 72-teeth gear.
· Storage bag included that is convenient as it is compact and easy-to-carry.
· The switching lever makes it easy to switch between forward and reverse.
· The lever does not protrude from the head thickness, preventing interference and misoperation.
· A soft curve design with a beautiful satin finish that feels good to the hand.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Model | Combination | Ratchet Mechanism | Available | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Offset Angle(°) | 13 | Two-sided Width Size(mm) | 10 / 12 / 13 / 14 / 17 / 19 / 8 | Single Item / Set | Set Product |
Set Contents (mm) | 8、10、12、13、14、17、19 | Set Contents (Items) | 7 | Set Content | RMR-08、RMR-10、RMR-12、RMR-13、RMR-14、RMR-17、RMR-19 |
Accessory | Cloth bag (BNRM7L) |
Please check the type/dimensions/specifications of the part RMR700 in the Exchangeable Ratchet Offset Wrench Set RMR700 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy