(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Box End Offset Wrench (45° Long Type)

Double Box End Offset Wrench (45° Long Type)
  • Volume Discount

45 degrees long double-sided box wrench that is lightweight, strong, easy-to-use.
[Features]
· Excellent durability and strength to withstand severe use.
· The head has a round shape that maintains strength.
· Standard type with 45-degree offset.
· Made in Japan using carefully selected materials.
[Application]
· Ideal for attaching and detaching bolts and nuts in all industries such as machinery, equipment, piping, and construction.
· Widely usable as electronic components and vehicle maintenance tools.

Part Number

Configured Part Number is shown.

TM-36X41

Part Number
TM-36X41
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 462 Offset Angle(°) 45 Two-sided Width Size(mm) 36×41
Single Item / Set Single Item Thickness of Head: Small Part(mm) 18 Thickness of Head: Large Part(mm) 18
Handle Thickness(mm) 10 Outer Diameter(mm) Small: 53.8/large: 60.7 Guarantee Torque(N▪m) Small: 1098, large: 1118
Weight(g) 1100 Material Cr-V Features It can withstand harsh usage also due to excellent durability. Has rounded head that holds strength.

Please check the type/dimensions/specifications of the part TM-36X41 in the Double Box End Offset Wrench (45° Long Type) series.

Additional Products in this Category

Tech Support