(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratcheting Wrench (Short Type)

Ratcheting Wrench (Short Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Single Ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 17+ù19, 17+ù21, 19+ù21
•Single Item / Set : Single Item
For complete product overview and details on Ratcheting Wrench (Short Type), see the sections below:

Part Number

Configured Part Number is shown.

RWM1719

Part Number
RWM1719
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 240 Two-sided Width Size(mm) 17×19 Single Item / Set Single Item
Thickness(mm) 50 Trusco Code 367-3723 Mass(g) 380

Please check the type/dimensions/specifications of the part RWM1719 in the Ratcheting Wrench (Short Type) series.

Additional Products in this Category

Tech Support