(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Thin Type Wrench

Thin Type Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • S20-14X12
  • S206
  • Volume Discount

[Features]
· Ideal for tightening or loosening double nuts, or work in narrow spaces.
· Being only 4 mm thick (17 x 19, 19 x 17 is 4.5 mm), it is thinner than the conventional wrench.

Part Number

Configured Part Number is shown.

S20-19X17

Part Number
S20-19X17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 235 Two-sided Width Size(mm) 19×17 Single Item / Set Single Item
Trusco Code 373-7578 Mass(g) 120

Please check the type/dimensions/specifications of the part S20-19X17 in the Thin Type Wrench series.

Additional Products in this Category

Tech Support